Quick Links

Top Header Social Icons

Cummins Power Generation

You and your customers need high performance and reliable power generating systems backed by worldwide, world-class service and support. Whether it is power for an airport, utility vehicles, data centers, oil rigs, factories or cell towers, Cummins has the solution.

As the only single-source manufacturer of engines, alternators, digital controls, transfer switches and digital paralleling systems, Cummins gives you not only superior power, but superior control, usability and local utility paralleling — all backed by one of the largest sales, service and support organizations in the world.

Whether you need continuous, prime, peaking or standby power, cogeneration or a complete turnkey power plant — Cummins is ready to match our transfer and control technologies with your power needs, no matter where in the world you operate. With a power range up to 3,000 kW (3,750 kVA), Cummins offers a full range of generators designed for a broad array of applications and industries:

  • Commercial Industrial Generators
  • Residential Generators
  • Light Commercial Generators
  • Commercial Mobile Generators
  • Marine Generators
  • Recreational Vehicle Generators
  • Rental Generators
  • High Horsepower Commercial Industrial
  • Data Center Continuous (DCC) Rating

Depending on the fuel type, power rating and application, you need a generator set to fit very specific criteria. That is why Cummins gives you the tools, local specialists and the convenience of finding generator sets based on real-world applications and specs.

To learn more about Cummins generators, contact a local Cummins Africa representative or visit our generator specification library by clicking the button below.

Find Generator Specs Get a Quote