Quick Links

Top Header Social Icons

Valvoline Premium Blue Oil

Valvoline's Premium Blue Engine Oils are designed to provide advanced lubricant performance in modern, emissions treatment equipped diesel engines, including all types of Exhaust Gas Recirculation (EGR) and Diesel Particulate Filters (DPF). When used in conjunction with Ultra-Low Diesel Sulfur fuel, this product's technology offers a long-life, Valvoline Premium Blue Oilextended drain capability and balanced formulation which helps maximize engine durability as well as after-treatment cleanliness.

Valvoline's Premium Blue Engine Oil is endorsed by Cummins and has been tested extensively by Cummins in stationary and EGR on-road engines, including engines powered by diesel, CNG and LNG fuels, as well as engines equipped with DPFs. It is tested and approved against industry standard specifications such as SAE, TMC and CES.

Additional product benefits include:

  • Unique dispersive polymer technology (DPT), with premium Group II base oil, provides advanced soot control and cold start protection
  • Valvetrain wear protection and reduced oil filter restriction at high soot levels
  • High temperature deposit control, including single and two-piece pistons and ring/liner wear protection
  • Higher TBN level and TBN retention for long-life performance, while meeting all chemical limits

To learn more about Valvoline's Premium Blue Oils available for Cummins engines, please contact a local Cummins Africa location.

Find a Location